IESNA:LM-63-2002
[TEST]P949797
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-940-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12481
TILT=NONE
104 -1 1 37 41 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1728.2 1952.6 2176.2 2365.3 2509.8 2597.5 2662 2729 2792.7 2865.7
2955.2 3051.5 3171 3301.7 3465 3698 4019.6 4454.7 5029 5764.2
6716 7856.9 8914.5 9528.4 9411.5 8510.4 6840.7 4962.8 3184.7 2263.9
1562.3 979.3 545.1 118.7 0 0 0
1728.2 1919.1 2122 2287.1 2410 2490.9 2546.8 2607.8 2672.3 2738.5
2821.9 2921.6 3037.7 3166.7 3321.4 3524.4 3796.9 4157.2 4618 5258.6
6093.5 6894.8 7287.8 7152.8 6679 5884.5 4632.7 3134.9 1693 1000
551.1 246.8 95.4 12 0 0 0
1728.2 1899.3 2056.7 2171.9 2258.7 2311.2 2348.1 2396.3 2438.4 2478.8
2535.6 2611.2 2700.7 2786.6 2878.6 2991.3 3123.7 3282.8 3477.9 3673.1
3732.4 3536.4 3040.3 2458.2 1809.9 1256.2 887.3 640.6 449.7 323.3
218.4 130.7 73.1 32.7 6 0 0
1728.2 1850.3 1967.2 2053.2 2103.1 2128.9 2146.9 2154.7 2149.5 2129.8
2100.5 2085 2067.8 2026.6 1936.3 1807.3 1673.2 1545.1 1435 1360.2
1322.4 1288 1240.7 1160.7 1099.7 1052.4 906.2 734.3 484.9 339.6
242.5 168.5 111.8 48.1 6.9 0 0
1728.2 1801.3 1885.6 1949.2 1983.6 1992.2 1972.4 1919.1 1833.1 1721.3
1601 1503.8 1440.2 1401.5 1370.5 1325 1259.6 1196.9 1147.8 1122.1
1122.1 1128.9 1130.7 1123.8 1073 961.3 842.6 763.5 643.1 516.7
374.9 245.9 134.1 52.4 3.4 0 0
1728.2 1761.8 1802.2 1848.6 1882.1 1878.7 1833.1 1744.6 1637.1 1536.5
1453.1 1393.8 1359.4 1333.6 1303.5 1257 1191.7 1112.6 1035.2 974.2
941.5 945.8 972.4 990.5 983.6 953.5 888.2 782.4 664.6 553.7
449.7 353.4 257.1 149.6 64.5 0 0
1728.2 1708.4 1721.3 1754 1790.1 1807.3 1780.7 1722.2 1656.9 1598.4
1539.1 1472 1402.4 1334.4 1268.2 1198.6 1122.1 1041.2 964.7 901.9
846.1 798.8 758.4 732.6 724.8 722.2 708.5 677.5 624.2 549.4
423.9 290.6 160.8 85.1 31 0 0
1728.2 1673.2 1641.4 1648.3 1700.7 1767.8 1820.2 1824.5 1787.5 1729.1
1661.2 1580.3 1486.6 1387.7 1294 1204.6 1119.5 1036.9 963 905.4
863.2 835.7 813.4 785.9 743.7 677.5 608.7 558.9 514.2 464.3
399 308.7 198.6 115.2 37.8 0 0
1728.2 1631.1 1557.1 1545.9 1597.5 1727.4 1866.6 1932 1912.2 1838.3
1749.7 1659.4 1564 1458.2 1352.5 1249.3 1152.1 1062.7 984.5 924.3
878.7 846.9 834 825.4 806.5 765.2 715.4 658.6 601 533.9
452.3 352.5 259.7 163.4 53.3 0 0
1728.2 1590.6 1479.7 1424.7 1451.4 1582.1 1773.8 1927.7 1964.7 1900.2
1792.7 1689.5 1594.1 1494.4 1395.5 1296.6 1198.6 1103.1 1019.7 956.1
902.8 867.5 841.8 830.6 814.2 784.1 741.2 693 640.6 582.1
501.3 398.1 292.3 160.8 49.9 1.7 0
1728.2 1554.5 1432.4 1360.2 1370.5 1487.5 1664.6 1819.4 1906.2 1882.1
1791.8 1689.5 1594.1 1499.5 1406.7 1313.8 1217.5 1122.9 1040.4 970.7
911.4 871 840.9 822.8 803.9 769.5 718.8 663.8 608.7 544.3
464.3 359.4 261.4 139.3 37.8 0 0
1728.2 1547.7 1402.4 1301.8 1282.8 1360.2 1498.6 1656.9 1761.8 1772.1
1716.2 1629.3 1543.4 1463.4 1384.3 1299.2 1209.8 1119.5 1036.1 964.7
903.7 859.8 822 787.6 746.3 685.3 600.1 501.3 408.4 331.9
256.2 171.1 104 52.4 4.3 0 0
1728.2 1505.5 1326.7 1185.7 1116 1119.5 1163.3 1222.7 1269.9 1294.9
1294.9 1263.9 1224.4 1182.2 1135.8 1086.8 1038.7 986.2 923.4 859
797 726.5 653.5 589.8 525.3 438.5 352.5 289.8 239.9 190.9
140.1 86.8 40.4 11.2 0 0 0
1728.2 1474.6 1269.1 1098 992.2 946.7 932 930.3 925.2 917.4
901.1 870.1 833.2 789.3 737.7 695.6 654.3 622.5 601.9 593.3
582.1 558 519.3 470.3 411.8 350.8 294.1 244.2 196.9 153.9
110.1 61.9 26.7 4.3 0 0 0
1728.2 1459.1 1230.4 1043.8 920.9 859.8 828 800.5 769.5 735.1
704.2 679.3 650.9 627.7 600.1 572.6 543.4 505.6 463.4 428.2
392.1 359.4 331 308.7 283.7 252.8 218.4 184 147 112.6
76.5 48.1 23.2 0.9 0 0 0
1728.2 1446.2 1207.2 1015.4 886.5 817.7 775.5 735.1 696.4 657.8
620.8 589 558.9 528.8 501.3 474.6 446.2 417 389.5 360.3
332.7 308.7 287.2 264 236.4 212.4 184.9 153.9 118.7 87.7
63.6 37.8 12.9 0 0 0 0
1728.2 1458.2 1214.9 1019.7 880.4 799.6 745.5 704.2 668.9 634.5
600.1 567.5 533.9 503.8 476.3 448.8 420.4 389.5 358.5 326.7
299.2 276 256.2 239 221.8 202.9 177.1 148.7 123.8 102.3
79.1 54.2 19.8 0 0 0 0
1728.2 1465.1 1223.5 1025.8 877 779 721.4 684.4 651.7 617.3
584.7 552 522.8 495.3 469.5 441.9 414.4 383.5 352.5 321.6
294.1 274.3 257.9 244.2 227.8 205.5 175.4 150.5 131.6 111.8
87.7 58.5 23.2 6.9 0 0 0
1728.2 1465.1 1233 1033.5 874.4 762.7 701.6 666.4 633.7 601
564.9 533.9 507.3 478.1 449.7 421.3 392.1 362.8 333.6 306.1
283.7 269.1 255.4 240.7 218.4 187.4 149.6 131.6 112.6 92
67.1 35.3 14.6 3.4 0 0 0
1728.2 1494.4 1269.9 1069.6 895.9 766.1 697.3 660.3 627.7 600.1
568.3 538.2 509 480.6 451.4 423 393.8 365.4 338.8 314.7
294.9 279.4 264 245 217.5 173.7 130.7 112.6 94.6 74.8
53.3 31 16.3 6.9 1.7 0 0
1728.2 1511.5 1294.9 1094.5 914.8 778.1 701.6 661.2 629.4 600.1
570.1 540.8 512.4 484.1 456.6 429 400.7 373.2 347.4 324.1
304.4 288 270.8 249.3 219.3 173.7 129 110.9 92 73.1
50.7 30.1 17.2 8.6 4.3 0 0
1728.2 1518.4 1311.2 1116 932 799.6 705 665.5 630.2 605.3
576.9 548.6 521 493.5 466.9 441.1 413.6 386.1 360.3 334.5
313.8 296.6 278.6 258.8 221.8 176.3 136.7 119.5 99.7 80
56.7 34.4 20.6 12.9 7.7 3.4 0
1728.2 1566.6 1386 1199.4 1014.6 852.1 737.7 674.1 639.7 612.2
587.3 561.5 535.7 509.9 483.2 456.6 429.9 402.4 377.5 353.4
331.9 312.1 292.3 270 242.5 207.2 163.4 139.3 118.7 98
74.8 47.3 29.2 18.9 13.8 6.9 0
1728.2 1602.7 1453.9 1288 1110.9 942.4 801.3 695.6 643.1 612.2
587.3 562.3 537.4 511.6 485.8 458.3 429 402.4 376.6 352.5
332.7 312.1 290.6 266.5 239.9 210.7 177.1 148.7 128.1 107.5
86 61.9 31.8 18.9 12 6 0
1728.2 1637.1 1533 1401.5 1254.5 1092.8 934.6 782.4 667.2 618.2
589 562.3 537.4 511.6 484.1 457.4 429 400.7 373.2 343.9
316.4 290.6 266.5 244.2 225.3 202.9 175.4 146.2 118.7 97.2
78.2 58.5 32.7 14.6 7.7 2.6 0
1728.2 1692.1 1642.2 1565.7 1441.9 1300 1158.2 1013.7 826.3 675.8
604.4 570.9 543.4 516.7 491 464.3 436.8 409.3 380.9 350.8
322.4 294.1 268.3 244.2 221 196.9 171.1 146.2 118.7 90.3
69.6 49 31 16.3 7.7 3.4 0
1728.2 1748.9 1759.2 1748.9 1689.5 1596.7 1486.6 1364.5 1208 1006
797 642.3 568.3 534.8 509.9 485.8 460 437.6 416.1 390.4
364.6 332.7 300.9 271.7 248.5 226.1 248.5 260.5 196.9 157.3
104 76.5 43.9 21.5 10.3 5.2 0
1728.2 1804.7 1879.5 1940.6 1964.7 1945.8 1884.7 1804.7 1729.9 1640.5
1503.8 1318.1 1100.6 878.7 699 603.6 576.1 555.4 519.3 486.7
461.7 439.4 407.6 384.3 405 420.4 354.2 269.1 163.4 122.1
91.1 66.2 44.7 25.8 12.9 4.3 0
1728.2 1861.5 2001.6 2132.3 2229.5 2285.4 2288.8 2257 2226.9 2217.5
2211.4 2185.6 2134.9 2071.3 1990.5 1896.7 1778.9 1666.3 1626.8 1774.6
2095.4 2400.6 2446.2 2120.3 1496.1 886.5 523.6 329.3 227.8 166.8
126.4 91.1 61.9 35.3 13.8 3.4 0
1728.2 1916.5 2113.4 2308.6 2472 2576.9 2626.7 2643.9 2661.1 2691.2
2737.6 2797.8 2870 2936.3 3002.5 3052.3 3131.4 3273.3 3538.1 3971.5
4533.8 5143.4 5738.4 6195.8 6249.1 5820.1 4996.4 3903.5 2725.6 1703.3
989.6 589 335.3 126.4 38.7 1.7 0
1728.2 1936.3 2164.1 2390.3 2577.7 2701.5 2763.4 2790.1 2815 2849.4
2896.7 2953.4 3027.4 3102.2 3183 3293.1 3451.3 3681.7 4022.2 4494.2
5121 5948.2 7076.2 8476 9378.8 9160.4 8490.6 7568.9 6574.1 5630
4664.5 3599.2 2463.4 1447.9 587.3 147.9 0
1728.2 1950.9 2198.5 2456.5 2661.1 2795.2 2861.4 2881.2 2891.5 2896.7
2909.6 2926.8 2949.2 2958.6 2988.7 3055.8 3173.6 3361 3664.5 4110.8
4711.8 5550.1 6811.4 8665.2 11130.2 11914.4 11281.6 10531 9700.4 8835.4
7559.5 5906.9 4116.8 2506.3 989.6 316.4 0
1728.2 1983.6 2275.9 2574.3 2821 2970.6 3013.6 2987 2923.4 2831.4
2729.9 2632.7 2536.4 2447 2403.2 2455.6 2684.3 3090.2 3581.1 4041.1
4477 4985.2 5679.9 6681.6 8599.8 10897.2 10428.6 9315.2 8584.3 8083.9
7371.2 6340.2 4953.4 3447.8 1348.2 221.8 0
1728.2 2000.8 2355.9 2680.9 2940.6 3066.9 3064.4 2955.2 2782.3 2600.1
2427.2 2282.8 2171 2105.7 2170.2 2490.9 3036.9 3704.1 4408.2 5150.3
5961.9 6734.9 7472.6 8328.1 9592.9 11207.6 11521.5 10689.2 9755.4 8798.4
7661.8 6135.6 4328.3 2095.4 820.3 92 0
1728.2 2027.4 2373.1 2715.3 2980.1 3107.4 3053.2 2860.6 2617.3 2422.1
2248.4 2110 2011.1 1988.7 2175.3 2669.7 3404 4326.6 5464.1 6846.7
8362.5 9921.4 11479.3 12880 14471.5 15934.9 16305.4 15635.7 14358.8 12655.6
10415.7 7331.6 4758.2 2631 1269.1 147 0
1728.2 2029.2 2377.4 2715.3 2971.5 3085 3030 2842.5 2600.9 2384.3
2210.6 2074.7 1985.3 1998.2 2257.9 2840.8 3681.7 4784 6184.6 7778.7
9403.7 10994.4 12594.5 14243.6 16108.6 17464.5 17541 16471.4 14607.3 12141.4
9563.7 7103.8 4642.1 2700.7 1070.5 135 0
1728.2 2029.2 2368.8 2694.6 2929.4 3036.9 3024 2902.7 2716.1 2511.5
2329.2 2193.4 2099.7 2091.9 2296.6 2809 3560.5 4459 5508.8 6673
7836.3 9004.8 10127.7 11255.8 12801.7 14316.7 14721.7 13967.6 12685.6 11016.8
9153.5 7095.2 5343.7 3182.2 1208 106.6 0
1728.2 2005.9 2322.3 2619 2833.9 2944 2979.2 2959.5 2877.8 2754.8
2618.1 2486.6 2373.1 2312 2368.8 2646.5 3151.2 3802.1 4495.9 5139.1
5759.9 6305 6819.2 7538 8905.1 10278.2 10101.1 8935.2 7858.7 6906.9
5718.6 4297.3 2882.9 1402.4 393.8 48.1 0
1728.2 2005.1 2288 2548.5 2736.8 2841.7 2901.9 2940.6 2960.3 2966.3
2956 2926.8 2890.7 2851.1 2845.1 2914.8 3128 3501.1 4023.9 4618.9
5300.7 6146.8 7264.5 8715.9 10241.2 10528.4 8930.9 6901.7 5076.3 3696.3
2901 2119.4 1537.3 904.5 251.9 10.3 0
1728.2 1957.8 2196 2415.2 2575.1 2671.4 2742.8 2804.7 2862.3 2935.4
3014.5 3093.6 3194.2 3290.5 3421.2 3616.4 3897.5 4299.1 4906.9 5735.8
6748.7 7924 9320.3 10881.8 11441.5 10616.9 8667.7 6504.5 4392.8 3168.4
2292.3 1529.6 920.9 212.4 5.2 0 0
1728.2 1952.6 2176.2 2365.3 2509.8 2597.5 2662 2729 2792.7 2865.7
2955.2 3051.5 3171 3301.7 3465 3698 4019.6 4454.7 5029 5764.2
6716 7856.9 8914.5 9528.4 9411.5 8510.4 6840.7 4962.8 3184.7 2263.9
1562.3 979.3 545.1 118.7 0 0 0
